??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22593.0910 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.0910 Support Leg
BESTNR
Ref. No.
22593.0910
MAT
Material
Steel
ROT
°
D1
80 mm
D2
Thread
M20
L1
100 mm
L2
19 mm
T
2.0 mm
SW1
15 mm
SW2
10 mm
SW3
30 mm
G
Weight
400 g
Embedded user actions